7642133-01 | UAP
Base Product: UAP
ERA® Universal Access Point, 600-2700 MHz
Specifications
Specifications
Product Classification
Product Type | Universal Access Point |
Product Brand | ERA® |
Product Series | UAP |
General Specifications
Antenna Type | Omni |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
Voltage Range | -60 to -36 Vdc |
Product Classification
Product Type | Universal Access Point |
Product Brand | ERA® |
Product Series | UAP |
General Specifications
Antenna Type | Omni |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
Voltage Range | -60 to -36 Vdc |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse