SSC-760242536CK | SPOOL FOR 8" AND 10" COMMSCOPE POLES
SPOOL FOR 8" AND 10" COMMSCOPE POLES FOR mmWave AND PANEL ANTENNA MOUNTING
Features and Benefits
Mounts directly to CommScope poles with no additional mounting materials.
Includes covers for when not in use or for future deployment
Center mast is 4" OD
Includes covers for when not in use or for future deployment
Center mast is 4" OD
Specifications
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | Panel Antenna | mmWave active antennas |
Antenna Compatibility, Other Vendors | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Radio Compatibility, Ericsson | 1281 | 6701 | 6705 |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Width | 210.820 mm | 8.3 in |
Depth | 210.820 mm | 8.3 in |
Mounting Bolt Circle Diameter | 143.002 mm | 5.63 in | 158.750 mm | 6.25 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Packaging and Weights
Weight (unloaded) | 16.919 kg | 37.3 lb |
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, ANDREW | Panel Antenna | mmWave active antennas |
Antenna Compatibility, Other Vendors | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Antique Bronze (SRSL 45893) | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Radio Compatibility, Ericsson | 1281 | 6701 | 6705 |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Width | 210.820 mm | 8.3 in |
Depth | 210.820 mm | 8.3 in |
Mounting Bolt Circle Diameter | 143.002 mm | 5.63 in | 158.750 mm | 6.25 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Packaging and Weights
Weight (unloaded) | 16.919 kg | 37.3 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse