Warning Icon
This product was discontinued on: March 30, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

S-4-TCPUSE-H-N

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Multiband Four-way Reactive High Power Splitter, 380–2700 MHz (Additional mounting bracket PN:42396A-17 sold separately)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 43 mm | 1.693 in
Width 61 mm | 2.402 in
Length 294 mm | 11.575 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 17.6 dB
Average Power, maximum 300 W
Dissipative Loss at Frequency Band 0.3 dB @ 380–2700 MHz
Impedance 50 ohm
Operating Frequency Band 380 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 6 dB
VSWR 1.3

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 55 mm | 2.165 in
Width, packed 80 mm | 3.15 in
Length, packed 310 mm | 12.205 in
Volume 1364000 mm³ | 83.237 in³
Weight, gross 0.68 kg | 1.499 lb
Weight, net 0.6 kg | 1.323 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 43 mm | 1.693 in
Width 61 mm | 2.402 in
Length 294 mm | 11.575 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 17.6 dB
Average Power, maximum 300 W
Dissipative Loss at Frequency Band 0.3 dB @ 380–2700 MHz
Impedance 50 ohm
Operating Frequency Band 380 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 6 dB
VSWR 1.3

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 55 mm | 2.165 in
Width, packed 80 mm | 3.15 in
Length, packed 310 mm | 12.205 in
Volume 1364000 mm³ | 83.237 in³
Weight, gross 0.68 kg | 1.499 lb
Weight, net 0.6 kg | 1.323 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification