Warning Icon
This product was discontinued on: June 1, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

ASB-3

AISG RET Control Cable Two-way Splitter; AISG Cable Outdoor Termination Unit; AISG RET Two-way Splitter; AISG Cable Termination Panel

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type RET splitter

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Body Style Straight
AISG Output Connector Quantity 2
Braid Coverage 85 %
Color Black
Data Conductor Type 0.24 mm² (24 AWG) twisted pair
Data Conductors, quantity 2
EU Certification CB | CE
Power Conductor Type 0.52 mm² (20 AWG) stranded
Power Conductors, quantity 4
Shield Material Aluminum
Total Conductors, quantity 6

Dimensions

Width 125 mm | 4.921 in
Depth 75 mm | 2.953 in
Length 125 mm | 4.921 in
Diameter Over Jacket 8 mm | 0.315 in

Electrical Specifications

Protocol AISG 1.1 | AISG 2.0
Voltage, maximum 300 V

Material Specifications

Jacket Material Fire retardant PU

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 100%
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP67
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B

Packaging and Weights

Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RET splitter

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Body Style Straight
AISG Output Connector Quantity 2
Braid Coverage 85 %
Color Black
Data Conductor Type 0.24 mm² (24 AWG) twisted pair
Data Conductors, quantity 2
EU Certification CB | CE
Power Conductor Type 0.52 mm² (20 AWG) stranded
Power Conductors, quantity 4
Shield Material Aluminum
Total Conductors, quantity 6

Dimensions

Width 125 mm | 4.921 in
Depth 75 mm | 2.953 in
Length 125 mm | 4.921 in
Diameter Over Jacket 8 mm | 0.315 in

Electrical Specifications

Protocol AISG 1.1 | AISG 2.0
Voltage, maximum 300 V

Material Specifications

Jacket Material Fire retardant PU

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 100%
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP67
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B

Packaging and Weights

Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification