Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EWBTK-3

Base Product: BENDING-TOOL-KIT

Bending Tool Kit for elliptical waveguide 43 and 37

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bending tool kit

General Specifications

Application Makes proper E and H bends
Tool Type Bending tool

Dimensions

Waveguide Size WR187 | WG12 | R48

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 53 cm | 20.866 in
Width, packed 15 cm | 5.906 in
Length, packed 3.8 cm | 1.496 in
Packaging quantity 1
Weight, gross 3.01 kg | 6.636 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Bending tool kit

General Specifications

Application Makes proper E and H bends
Tool Type Bending tool

Dimensions

Waveguide Size WR187 | WG12 | R48

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 53 cm | 20.866 in
Width, packed 15 cm | 5.906 in
Length, packed 3.8 cm | 1.496 in
Packaging quantity 1
Weight, gross 3.01 kg | 6.636 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification