Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

BUDI-R24NP0309A

Base Product: BUDI-R

  • Available in:
  • Australia/New Zealand
  • Europe
  • North America

BUDI™ Rapid Terminal, 24-position, SC/UPC, Indoor plenum cable, MPO at far end, 100 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
  • Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
  • Removes the need for field termination and extensive site survey inspections

Product Classification

Regional Availability Australia/New Zealand | Europe | North America
Portfolio CommScope®
Product Type Rapid distribution terminal
Product Brand BUDI™ | RapidReel®
Product Series BUDI-R
Warranty For more information, please consult our Product Warranty guidelines

General Specifications

Functionality Patching | Slack storage
Adapters, quantity 24
Cable Entry Location Bottom
Cable Sealing Type Gasket/grommet configuration
Cable Type Indoor - Stranded
Color Gray
Distribution Type 24 ports
Interface SC/UPC
Interface, stub MPO
Lock Type Security screw
Mounting Wall mount
Port, quantity 24

Dimensions

Height 270 mm | 10.630 in
Width 214 mm | 8.425 in
Depth 125 mm | 4.921 in
Cable Length 30 m | 98.425 ft
Enclosure Size Small

Dimension Drawing

Click on image to enlarge.

Material Specifications

Material Type Polycarbonate ABS (PC-ABS)

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor/Outdoor
Flammability Rating UL 94 V-0
Qualification Standards IEC 61753-1 | UL

Packaging and Weights

Packaging quantity 1
Packaging Type Carton

Product Classification

Regional Availability Australia/New Zealand | Europe | North America
Portfolio CommScope®
Product Type Rapid distribution terminal
Product Brand BUDI™ | RapidReel®
Product Series BUDI-R
Warranty For more information, please consult our Product Warranty guidelines

General Specifications

Functionality Patching | Slack storage
Adapters, quantity 24
Cable Entry Location Bottom
Cable Sealing Type Gasket/grommet configuration
Cable Type Indoor - Stranded
Color Gray
Distribution Type 24 ports
Interface SC/UPC
Interface, stub MPO
Lock Type Security screw
Mounting Wall mount
Port, quantity 24

Dimensions

Height 270 mm | 10.630 in
Width 214 mm | 8.425 in
Depth 125 mm | 4.921 in
Cable Length 30 m | 98.425 ft
Enclosure Size Small

Material Specifications

Material Type Polycarbonate ABS (PC-ABS)

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor/Outdoor
Flammability Rating UL 94 V-0
Qualification Standards IEC 61753-1 | UL

Packaging and Weights

Packaging quantity 1
Packaging Type Carton
Click on image to enlarge.

Installation Instruction

Product Specification

Installation Instruction

Product Specification