FAWSCUC01
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Low Loss Singlemode SC/UPC to Stub, Fiber Pigtail, Simplex 0.9mm, Unrated
Configure Product Variants
Product Variants
Configure and display product variants of FAWSCUC01 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber pigtail, unjacketed |
Product Series | FAW |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Blue |
Color, connector A | Blue |
Interface, Connector A | SC/UPC |
Jacket Color | Yellow |
Polarity | Method B Enhanced |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 1 – 20 |
Cable Assembly Length Range (ft) | 1 – 66 |
Diameter Over Jacket | 0.9 mm | 0.035 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.25 dB |
Return Loss, minimum, connector A | 50 dB |
Environmental Specifications
Environmental Space | Unrated |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber pigtail, unjacketed |
Product Series | FAW |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Blue |
Color, connector A | Blue |
Interface, Connector A | SC/UPC |
Jacket Color | Yellow |
Polarity | Method B Enhanced |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 1 – 20 |
Cable Assembly Length Range (ft) | 1 – 66 |
Diameter Over Jacket | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.25 dB |
Return Loss, minimum, connector A | 50 dB |
Environmental Specifications
Environmental Space | Unrated |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse