BUDI™ Rapid Terminal, 24-position, SC/APC, Indoor plenum cable, no connector at far end, 50 ft
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
Specifications
Product Classification
Regional Availability | Australia/New Zealand | Europe | North America |
Portfolio | CommScope® |
Product Type | Rapid distribution terminal |
Product Brand | BUDI™ | RapidReel® |
Product Series | BUDI-R |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Functionality | Patching | Slack storage |
Adapters, quantity | 24 |
Cable Entry Location | Bottom |
Cable Sealing Type | Gasket/grommet configuration |
Cable Type | Indoor - Stranded |
Color | Gray |
Distribution Type | 24 ports |
Interface | SC/APC |
Interface, stub | No connector |
Lock Type | Security screw |
Mounting | Wall mount |
Port, quantity | 24 |
Dimensions
Height | 270 mm | 10.630 in |
Width | 214 mm | 8.425 in |
Depth | 125 mm | 4.921 in |
Cable Length | 15 m | 49.213 ft |
Enclosure Size | Small |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Environmental Space | Indoor/Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 61753-1 | UL |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | Europe | North America |
Portfolio | CommScope® |
Product Type | Rapid distribution terminal |
Product Brand | BUDI™ | RapidReel® |
Product Series | BUDI-R |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Functionality | Patching | Slack storage |
Adapters, quantity | 24 |
Cable Entry Location | Bottom |
Cable Sealing Type | Gasket/grommet configuration |
Cable Type | Indoor - Stranded |
Color | Gray |
Distribution Type | 24 ports |
Interface | SC/APC |
Interface, stub | No connector |
Lock Type | Security screw |
Mounting | Wall mount |
Port, quantity | 24 |
Dimensions
Height | 270 mm | 10.630 in |
Width | 214 mm | 8.425 in |
Depth | 125 mm | 4.921 in |
Cable Length | 15 m | 49.213 ft |
Enclosure Size | Small |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Environmental Space | Indoor/Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 61753-1 | UL |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse