Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760259249 | 1073A WHT C6 4/21 U/UTP R3000

Base Product: 1073A

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • Europe
  • India
  • Latin America
  • North America

GigaREACH™ XL "Extended Distance" 1073A Category 6 U/UTP Cable, CMR Riser, white jacket, 4 pair count, 3000 ft (915 m) length, reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaREACH™ XL

General Specifications

Product Number 1073A
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Separator Type Isolator | Tape separator
Transmission Standards ANSI/TIA-568-D.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 914.400 m | 3000 ft
Diameter Over Jacket, nominal 6.731 mm | 0.265 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 21 AWG

Electrical Specifications

Insertion Loss Margin 20% to Category 6 standard
Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 4.69 ohms/100 m | 1.430 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
LP (Limited Power) Rating 0.6 A
Mutual Capacitance at Frequency 6.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 70 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Representative Image

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Fire retardant PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance No Rating
Environmental Note Non-plenum
Environmental Space Indoor | Non-plenum | Riser
Fire Safety Listing CMR
Flame Test Method CMR | UL 1666 | UL 444

Packaging and Weights

Cable weight 178.580 kg/km | 120 lb/kft
Packaging Type Reel

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaREACH™ XL

General Specifications

Product Number 1073A
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Separator Type Isolator | Tape separator
Transmission Standards ANSI/TIA-568-D.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 914.400 m | 3000 ft
Diameter Over Jacket, nominal 6.731 mm | 0.265 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 21 AWG

Electrical Specifications

Insertion Loss Margin 20% to Category 6 standard
Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 4.69 ohms/100 m | 1.430 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
LP (Limited Power) Rating 0.6 A
Mutual Capacitance at Frequency 6.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 70 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Fire retardant PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance No Rating
Environmental Note Non-plenum
Environmental Space Indoor | Non-plenum | Riser
Fire Safety Listing CMR
Flame Test Method CMR | UL 1666 | UL 444

Packaging and Weights

Cable weight 178.580 kg/km | 120 lb/kft
Packaging Type Reel
Click on image to enlarge.