6P-6M-A0
6-port sector antenna, 6x 1695–2690 MHz, 65° HPBW, tilt adjustment by manual control module
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 6 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 377 mm | 14.843 in |
Depth | 87 mm | 3.425 in |
Length | 1397 mm | 55.000 in |
Net Weight, antenna only | 14.6 kg | 32.187 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W |
Electrical Specifications
Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1-6 | 1-6 | 1-6 | 1-6 | 1-6 |
Gain, dBi | 17.1 | 17.5 | 17.9 | 18.3 | 18.2 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 59 | 58 |
Beamwidth, Vertical, degrees | 7.2 | 6.9 | 6.4 | 5.5 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 19 | 18 | 20 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 31 | 33 | 32 | 31 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 524.0 N @ 150 km/h (117.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 482.0 N @ 150 km/h (108.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 472 mm | 18.583 in |
Depth, packed | 207 mm | 8.150 in |
Length, packed | 1627 mm | 64.055 in |
Weight, gross | 23 kg | 50.706 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 6 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 377 mm | 14.843 in |
Depth | 87 mm | 3.425 in |
Length | 1397 mm | 55.000 in |
Net Weight, antenna only | 14.6 kg | 32.187 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W |
Electrical Specifications
Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1-6 | 1-6 | 1-6 | 1-6 | 1-6 |
Gain, dBi | 17.1 | 17.5 | 17.9 | 18.3 | 18.2 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 59 | 58 |
Beamwidth, Vertical, degrees | 7.2 | 6.9 | 6.4 | 5.5 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 19 | 18 | 20 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 31 | 33 | 32 | 31 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 524.0 N @ 150 km/h (117.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 482.0 N @ 150 km/h (108.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 472 mm | 18.583 in |
Depth, packed | 207 mm | 8.150 in |
Length, packed | 1627 mm | 64.055 in |
Weight, gross | 23 kg | 50.706 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse