RR2V4-6533D-R10
20-port Sector/Multi beam antenna, 4x 698–960 MHz 65° HPBW and 16x 1710-2690MHz 8x33° HPBW, 10x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- New aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (8) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 78 kg | 171.960 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 2,250 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y8 | Y1-Y8 | Y1-Y8 | Y1-Y8 | Y1-Y8 | |
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-20 | 5-20 | 5-20 | 5-20 | 5-20 |
Gain at Mid Tilt, dBi | 16.2 | 16.4 | 16.4 | 17.4 | 18.3 | 19.0 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 63 | 62 | 69 | 36 | 34 | 33 | 26 | 25 |
Beamwidth, Vertical, degrees | 9 | 8.2 | 7.5 | 7.2 | 6.8 | 6.4 | 5.6 | 5.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 19 | 17 | 18 | 17 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 34 | 33 | 29 | 34 | 35 | 35 | 34 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.1 | 16.3 | 16.3 | 17.2 | 18.0 | 18.8 | 19.7 | 19.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.5 | ±1.4 | ±0.6 | ±0.9 | ±0.6 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±5 | ±5 | ±6 | ±2 | ±2 | ±2 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.6 | ±0.4 | ±0.4 | ±0.3 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 17 | 14 | 16 | 16 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 24 | 28 | 29 | 29 | 28 | 27 |
CPR at Boresight, dB | 14 | 15 | 15 | 19 | 20 | 21 | 20 | 16 |
CPR at Sector, dB | 10 | 10 | 13 | |||||
CPR at 10 dB Horizontal Beamwidth, dB | 10 | 12 | 13 | 12 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,103.0 N @ 150 km/h (248.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 329.0 N @ 150 km/h (74.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,405.0 N @ 150 km/h (315.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 689.0 N @ 150 km/h (154.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 760 mm | 29.921 in |
Depth, packed | 390 mm | 15.354 in |
Length, packed | 2910 mm | 114.567 in |
Weight, gross | 103 kg | 227.076 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (8) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 78 kg | 171.960 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 2,250 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y8 | Y1-Y8 | Y1-Y8 | Y1-Y8 | Y1-Y8 | |
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-20 | 5-20 | 5-20 | 5-20 | 5-20 |
Gain at Mid Tilt, dBi | 16.2 | 16.4 | 16.4 | 17.4 | 18.3 | 19.0 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 63 | 62 | 69 | 36 | 34 | 33 | 26 | 25 |
Beamwidth, Vertical, degrees | 9 | 8.2 | 7.5 | 7.2 | 6.8 | 6.4 | 5.6 | 5.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 19 | 17 | 18 | 17 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 34 | 33 | 29 | 34 | 35 | 35 | 34 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.1 | 16.3 | 16.3 | 17.2 | 18.0 | 18.8 | 19.7 | 19.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.5 | ±1.4 | ±0.6 | ±0.9 | ±0.6 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±5 | ±5 | ±6 | ±2 | ±2 | ±2 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.6 | ±0.4 | ±0.4 | ±0.3 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 17 | 14 | 16 | 16 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 24 | 28 | 29 | 29 | 28 | 27 |
CPR at Boresight, dB | 14 | 15 | 15 | 19 | 20 | 21 | 20 | 16 |
CPR at Sector, dB | 10 | 10 | 13 | |||||
CPR at 10 dB Horizontal Beamwidth, dB | 10 | 12 | 13 | 12 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,103.0 N @ 150 km/h (248.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 329.0 N @ 150 km/h (74.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,405.0 N @ 150 km/h (315.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 689.0 N @ 150 km/h (154.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 760 mm | 29.921 in |
Depth, packed | 390 mm | 15.354 in |
Length, packed | 2910 mm | 114.567 in |
Weight, gross | 103 kg | 227.076 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse