ZB-V12
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Vertical Z-bracket, 4.3 in, for 12 coaxial cable runs
Specifications
Product Classification
Product Type | Z-Bracket |
General Specifications
Application | Waveguide bridge kit, 12 in | Waveguide bridge kit, 24 in |
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Waveguide bridge channel or surface |
Dimensions
Height | 109.22 mm | 4.3 in |
Width | 109.22 mm | 4.3 in |
Length | 485.14 mm | 19.1 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Z-Bracket |
General Specifications
Application | Waveguide bridge kit, 12 in | Waveguide bridge kit, 24 in |
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Waveguide bridge channel or surface |
Dimensions
Height | 109.22 mm | 4.3 in |
Width | 109.22 mm | 4.3 in |
Length | 485.14 mm | 19.1 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.8 kg | 3.968 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse