MD-S3
Microwave Antenna Ice Shield for 3 ft antennas
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Dimensions
Height | 76.200 mm | 3 in |
Width | 1828.800 mm | 72 in |
Length | 914.400 mm | 36 in |
Pipe Outer Diameter | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Packaging quantity | 1 |
Weight, net | 118.4 kg | 261.027 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Dimensions
Height | 76.200 mm | 3 in |
Width | 1828.800 mm | 72 in |
Length | 914.400 mm | 36 in |
Pipe Outer Diameter | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Packaging quantity | 1 |
Weight, net | 118.4 kg | 261.027 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse