MTC315596
Base Product: GALV-STEEL-PIPE
Plain End Pipe, 3-1/2 in OD x 96 in x .300" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 88.9 mm | 3.5 in |
Length | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Thickness | 7.620 mm | 0.3 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 37 kg | 81.571 lb |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 88.9 mm | 3.5 in |
Length | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Thickness | 7.620 mm | 0.3 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 37 kg | 81.571 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse