MTC3506126
Base Product: GALV-STEEL-PIPE
Plain End Pipe, 4 in OD x 126 in x .226" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 101.600 mm | 4 in |
Length | 3200.400 mm | 126 in |
Pipe Length | 3200.400 mm | 126 in |
Pipe Outer Diameter | 101.600 mm | 4 in |
Material Thickness | 5.740 mm | 0.226 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 44 kg | 97.003 lb |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 101.600 mm | 4 in |
Length | 3200.400 mm | 126 in |
Pipe Length | 3200.400 mm | 126 in |
Pipe Outer Diameter | 101.600 mm | 4 in |
Material Thickness | 5.740 mm | 0.226 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 44 kg | 97.003 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse