HBXXX-6516DS-VTM | HBXXX-6516DS-A3M
6-port sector antenna, 6x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Excellent solution for site sharing and maximizing capacity
- Excellent front-to-back ratio, USLS, VSWR, and PIM specifications to enhance network quality
- Ideal solution for dense urban, suburban site applications
- Each antenna downtilt can be independently adjusted for greater flexibility in network optimization
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXXX-6516DS-A3M |
Dimensions
Width | 500 mm | 19.685 in |
Depth | 90 mm | 3.543 in |
Length | 1309 mm | 51.535 in |
Net Weight, without mounting kit | 15.3 kg | 33.731 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.9 | 17.7 | 17.8 |
Beamwidth, Horizontal, degrees | 64 | 63 | 62 |
Beamwidth, Vertical, degrees | 7.8 | 7.4 | 7 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 17 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 35 | 35 |
CPR at Boresight, dB | 23 | 26 | 24 |
CPR at Sector, dB | 7 | 7 | 6 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.4 | 17.2 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 17.4 6 ° | 17.410 ° | 17.2 | 2 ° | 17.3 6 ° | 17.310 ° | 17.0 | 2 ° | 17.6 6 ° | 17.510 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±3.7 | ±4.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 10 | 18 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 31 | 31 |
CPR at Boresight, dB | 27 | 28 | 26 |
CPR at Sector, dB | 7 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 802.0 N @ 150 km/h (180.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 111.0 N @ 150 km/h (25.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 860.0 N @ 150 km/h (193.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 663 mm | 26.102 in |
Depth, packed | 278 mm | 10.945 in |
Length, packed | 1782 mm | 70.158 in |
Weight, gross | 18.6 kg | 41.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXXX-6516DS-A3M |
Dimensions
Width | 500 mm | 19.685 in |
Depth | 90 mm | 3.543 in |
Length | 1309 mm | 51.535 in |
Net Weight, without mounting kit | 15.3 kg | 33.731 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.9 | 17.7 | 17.8 |
Beamwidth, Horizontal, degrees | 64 | 63 | 62 |
Beamwidth, Vertical, degrees | 7.8 | 7.4 | 7 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 17 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 35 | 35 |
CPR at Boresight, dB | 23 | 26 | 24 |
CPR at Sector, dB | 7 | 7 | 6 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.4 | 17.2 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 17.4; 6 ° | 17.4;10 ° | 17.2 | 2 ° | 17.3; 6 ° | 17.3;10 ° | 17.0 | 2 ° | 17.6; 6 ° | 17.5;10 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±3.7 | ±4.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 10 | 18 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 31 | 31 |
CPR at Boresight, dB | 27 | 28 | 26 |
CPR at Sector, dB | 7 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 802.0 N @ 150 km/h (180.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 111.0 N @ 150 km/h (25.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 860.0 N @ 150 km/h (193.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 663 mm | 26.102 in |
Depth, packed | 278 mm | 10.945 in |
Length, packed | 1782 mm | 70.158 in |
Weight, gross | 18.6 kg | 41.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse