Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

222040-2

Base Product: SUPER-PREMIUM-ELLIPTICAL-WAVEGUIDE

EWP90S, HELIAX® Super Premium Elliptical Waveguide, 10.7–11.7 GHz, unjacketed

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Super premium elliptical waveguide
Product Brand HELIAX®
Product Series Super Premium

General Specifications

Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 33.5 mm | 1.319 in
Diameter Over Jacket (H Plane) 20.3 mm | 0.799 in
Cable Volume 334 L/km | 3.595 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 6.5 GHz
Group Delay at Frequency 125 ns/100 ft @ 11.200 GHz | 410 ns/100 m @ 11.200 GHz
Operating Frequency Band 10.7 – 11.7 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
10.7 GHz 10.311 3.143 1.56 79.40
10.9 GHz 10.198 3.108 1.58 80.30
11.1 GHz 10.096 3.077 1.59 81.10
11.3 GHz 10.004 3.049 1.61 81.80
11.5 GHz 9.920 3.024 1.62 82.50
11.7 GHz 9.843 3.000 1.63 83.10

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
10.7–11.7 GHz 1.050 32.30

Material Specifications

Conductor Material Corrugated copper
Jacket Material Unjacketed

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 180 mm | 7.087 in
Minimum Bend Radius, Multiple Bends (H Plane) 480 mm | 18.898 in
Minimum Bend Radius, Single Bend (E Plane) 150 mm | 5.906 in
Minimum Bend Radius, Single Bend (H Plane) 330 mm | 12.992 in
Maximum Twist 6.562 °/m | 2 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.48 kg/m | 0.323 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Super premium elliptical waveguide
Product Brand HELIAX®
Product Series Super Premium

General Specifications

Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 33.5 mm | 1.319 in
Diameter Over Jacket (H Plane) 20.3 mm | 0.799 in
Cable Volume 334 L/km | 3.595 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 6.5 GHz
Group Delay at Frequency 125 ns/100 ft @ 11.200 GHz | 410 ns/100 m @ 11.200 GHz
Operating Frequency Band 10.7 – 11.7 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
10.7 GHz 10.311 3.143 1.56 79.40
10.9 GHz 10.198 3.108 1.58 80.30
11.1 GHz 10.096 3.077 1.59 81.10
11.3 GHz 10.004 3.049 1.61 81.80
11.5 GHz 9.920 3.024 1.62 82.50
11.7 GHz 9.843 3.000 1.63 83.10

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
10.7–11.7 GHz 1.050 32.30

Material Specifications

Conductor Material Corrugated copper
Jacket Material Unjacketed

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 180 mm | 7.087 in
Minimum Bend Radius, Multiple Bends (H Plane) 480 mm | 18.898 in
Minimum Bend Radius, Single Bend (E Plane) 150 mm | 5.906 in
Minimum Bend Radius, Single Bend (H Plane) 330 mm | 12.992 in
Maximum Twist 6.562 °/m | 2 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.48 kg/m | 0.323 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification