EW90
Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE
EW90, HELIAX® Standard Elliptical Waveguide, 10.2–11.7 GHz, black PE jacket
Specifications
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 33.5 mm | 1.319 in |
Diameter Over Jacket (H Plane) | 20.3 mm | 0.799 in |
Cable Volume | 334 L/km | 3.595 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 6.5 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 11.200 GHz | 410 ns/100 m @ 11.200 GHz |
Operating Frequency Band | 10.2 – 11.7 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
10.2 GHz | 10.649 | 3.246 | 1.51 | 77.10 |
10.4 GHz | 10.503 | 3.201 | 1.53 | 78.10 |
10.6 GHz | 10.371 | 3.161 | 1.55 | 79.00 |
10.8 GHz | 10.253 | 3.125 | 1.57 | 79.90 |
11.0 GHz | 10.146 | 3.093 | 1.58 | 80.70 |
11.2 GHz | 10.049 | 3.063 | 1.60 | 81.40 |
11.4 GHz | 9.961 | 3.036 | 1.61 | 82.20 |
11.6 GHz | 9.880 | 3.012 | 1.63 | 82.80 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
10.2–11.7 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 480 mm | 18.898 in |
Minimum Bend Radius, Single Bend (E Plane) | 150 mm | 5.906 in |
Minimum Bend Radius, Single Bend (H Plane) | 330 mm | 12.992 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.48 kg/m | 0.323 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 33.5 mm | 1.319 in |
Diameter Over Jacket (H Plane) | 20.3 mm | 0.799 in |
Cable Volume | 334 L/km | 3.595 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 6.5 GHz |
Group Delay at Frequency | 125 ns/100 ft @ 11.200 GHz | 410 ns/100 m @ 11.200 GHz |
Operating Frequency Band | 10.2 – 11.7 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
10.2 GHz | 10.649 | 3.246 | 1.51 | 77.10 |
10.4 GHz | 10.503 | 3.201 | 1.53 | 78.10 |
10.6 GHz | 10.371 | 3.161 | 1.55 | 79.00 |
10.8 GHz | 10.253 | 3.125 | 1.57 | 79.90 |
11.0 GHz | 10.146 | 3.093 | 1.58 | 80.70 |
11.2 GHz | 10.049 | 3.063 | 1.60 | 81.40 |
11.4 GHz | 9.961 | 3.036 | 1.61 | 82.20 |
11.6 GHz | 9.880 | 3.012 | 1.63 | 82.80 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
10.2–11.7 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 480 mm | 18.898 in |
Minimum Bend Radius, Single Bend (E Plane) | 150 mm | 5.906 in |
Minimum Bend Radius, Single Bend (H Plane) | 330 mm | 12.992 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.48 kg/m | 0.323 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse