VHLP1-80-DET/A
Base Product: VHLP1-80/A
1 ft ValuLine® High Performance Low Profile Antenna, single-polarized,71.0–86.0 GHz, OEM custom flange, OEM custom colour
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | Custom |
Antenna Color | Custom |
Reflector Construction | One-piece reflector |
Radome Color | Custom |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 43 dBi |
Gain, Mid Band | 43.5 dBi |
Gain, Top Band | 44 dBi |
Boresite Cross Polarization Discrimination (XPD) | 25 dB |
Front-to-Back Ratio | 61 dB |
Beamwidth, Horizontal | 0.9 ° |
Beamwidth, Vertical | 0.9 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7287A |
Electrical Compliance | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–115 mm | 2.0 in–4.5 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 445 N | 100.040 lbf |
Side Force (FS) | 200 N | 44.962 lbf |
Twisting Moment (MT) | 144 N-m | 1274.507 in lb |
Zcg without Ice | 28 mm | 1.102 in |
Zcg with 1/2 in (12 mm) Radial Ice | 54 mm | 2.126 in |
Weight with 1/2 in (12 mm) Radial Ice | 13 kg | 28.660 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 350 mm | 13.78 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 400 mm | 15.748 in |
Packaging Type | Standard pack |
Volume | 0.6 m³ | 21.189 ft³ |
Weight, gross | 6.2 kg | 13.669 lb |
Weight, net | 4.7 kg | 10.362 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | Custom |
Antenna Color | Custom |
Reflector Construction | One-piece reflector |
Radome Color | Custom |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 43 dBi |
Gain, Mid Band | 43.5 dBi |
Gain, Top Band | 44 dBi |
Boresite Cross Polarization Discrimination (XPD) | 25 dB |
Front-to-Back Ratio | 61 dB |
Beamwidth, Horizontal | 0.9 ° |
Beamwidth, Vertical | 0.9 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7287A |
Electrical Compliance | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 50 mm–115 mm | 2.0 in–4.5 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 445 N | 100.040 lbf |
Side Force (FS) | 200 N | 44.962 lbf |
Twisting Moment (MT) | 144 N-m | 1274.507 in lb |
Zcg without Ice | 28 mm | 1.102 in |
Zcg with 1/2 in (12 mm) Radial Ice | 54 mm | 2.126 in |
Weight with 1/2 in (12 mm) Radial Ice | 13 kg | 28.660 lb |
Packaging and Weights
Height, packed | 350 mm | 13.78 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 400 mm | 15.748 in |
Packaging Type | Standard pack |
Volume | 0.6 m³ | 21.189 ft³ |
Weight, gross | 6.2 kg | 13.669 lb |
Weight, net | 4.7 kg | 10.362 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Valuline® 2ft Antenna Installation Videos
Valuline® 2ft Antenna Installation Videos
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Valuline® 2ft Antenna Installation Videos
Valuline® 2ft Antenna Installation Videos
Warranty
Other Ways to Browse