Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VHLP1-80C-DET

Base Product: VHLP1-80C

0.3 m | 1 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 71.000 – 86.000 GHz, ETSI Class 3, FCC, High Gain

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input Custom
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Custom
Radome Material Polymer
Flash Included No
Side Struts, Included 0

Dimensions

Diameter, nominal 0.3 m | 1 ft

Dimension Drawing

Click on image to enlarge.

Electrical Specifications

Operating Frequency Band 71.000 – 86.000 GHz
Gain, Low Band 45 dBi
Gain, Mid Band 46 dBi
Gain, Top Band 47 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 64 dB
Beamwidth, Horizontal 0.8 °
Beamwidth, Vertical 0.8 °
Return Loss 14 dB
VSWR 1.5
Radiation Pattern Envelope Reference (RPE) 7449
Electrical Compliance Brazil Anatel Class 3 | ETSI 302 217 Class 3 | US FCC Part 101.115

Mechanical Specifications

Compatible Mounting Pipe Diameter 48 mm–120 mm | 1.9 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 573 N | 128.816 lbf
Side Force (FS) 274 N | 61.598 lbf
Twisting Moment (MT) 213 N-m | 1885.209 in lb
Zcg without Ice 2 mm | 0.079 in
Zcg with 1 in (25 mm) Radial Ice 9 mm | 0.354 in
Weight with 1 in (25 mm) Radial Ice 10 kg | 22.046 lb

Packaging and Weights

Height, packed 350 mm | 13.780 in
Width, packed 400 mm | 15.748 in
Length, packed 400 mm | 15.748 in
Packaging Type Standard pack
Volume 0.06 m³ | 2.119 ft³
Weight, gross 6.9 kg | 15.212 lb
Weight, net 4.8 kg | 10.582 lb

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input Custom
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Custom
Radome Material Polymer
Flash Included No
Side Struts, Included 0

Dimensions

Diameter, nominal 0.3 m | 1 ft

Electrical Specifications

Operating Frequency Band 71.000 – 86.000 GHz
Gain, Low Band 45 dBi
Gain, Mid Band 46 dBi
Gain, Top Band 47 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 64 dB
Beamwidth, Horizontal 0.8 °
Beamwidth, Vertical 0.8 °
Return Loss 14 dB
VSWR 1.5
Radiation Pattern Envelope Reference (RPE) 7449
Electrical Compliance Brazil Anatel Class 3 | ETSI 302 217 Class 3 | US FCC Part 101.115

Mechanical Specifications

Compatible Mounting Pipe Diameter 48 mm–120 mm | 1.9 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 573 N | 128.816 lbf
Side Force (FS) 274 N | 61.598 lbf
Twisting Moment (MT) 213 N-m | 1885.209 in lb
Zcg without Ice 2 mm | 0.079 in
Zcg with 1 in (25 mm) Radial Ice 9 mm | 0.354 in
Weight with 1 in (25 mm) Radial Ice 10 kg | 22.046 lb

Packaging and Weights

Height, packed 350 mm | 13.780 in
Width, packed 400 mm | 15.748 in
Length, packed 400 mm | 15.748 in
Packaging Type Standard pack
Volume 0.06 m³ | 2.119 ft³
Weight, gross 6.9 kg | 15.212 lb
Weight, net 4.8 kg | 10.582 lb
Click on image to enlarge.