VHLPX200-80-XXX/A
Base Product: VHLPX200-80/A
0.2 m | 0.67 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 71.000–86.000 GHz, custom flange and color, polymer radome without flash, standard pack—one-piece reflector
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | Custom |
Antenna Color | Custom |
Reflector Construction | One-piece reflector |
Radome Color | Custom |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.2 m | 0.67 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 42 dBi |
Gain, Mid Band | 43.5 dBi |
Gain, Top Band | 44 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 61 dB |
Beamwidth, Horizontal | 1.1 ° |
Beamwidth, Vertical | 1.1 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7448A |
Electrical Compliance | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 290 N | 65.195 lbf |
Side Force (FS) | 144 N | 32.372 lbf |
Twisting Moment (MT) | 86 N-m | 761.164 in lb |
Zcg without Ice | 11 mm | 0.433 in |
Zcg with 1 in (25 mm) Radial Ice | 18 mm | 0.709 in |
Weight with 1 in (25 mm) Radial Ice | 7 kg | 15.432 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 230 mm | 9.055 in |
Width, packed | 380 mm | 14.961 in |
Length, packed | 400 mm | 15.748 in |
Packaging Type | Standard pack |
Volume | 0.034 m³ | 1.201 ft³ |
Weight, gross | 5 kg | 11.023 lb |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | Custom |
Antenna Color | Custom |
Reflector Construction | One-piece reflector |
Radome Color | Custom |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.2 m | 0.67 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 42 dBi |
Gain, Mid Band | 43.5 dBi |
Gain, Top Band | 44 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 61 dB |
Beamwidth, Horizontal | 1.1 ° |
Beamwidth, Vertical | 1.1 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7448A |
Electrical Compliance | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 290 N | 65.195 lbf |
Side Force (FS) | 144 N | 32.372 lbf |
Twisting Moment (MT) | 86 N-m | 761.164 in lb |
Zcg without Ice | 11 mm | 0.433 in |
Zcg with 1 in (25 mm) Radial Ice | 18 mm | 0.709 in |
Weight with 1 in (25 mm) Radial Ice | 7 kg | 15.432 lb |
Packaging and Weights
Height, packed | 230 mm | 9.055 in |
Width, packed | 380 mm | 14.961 in |
Length, packed | 400 mm | 15.748 in |
Packaging Type | Standard pack |
Volume | 0.034 m³ | 1.201 ft³ |
Weight, gross | 5 kg | 11.023 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse