Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810009664/DB | C-144-LA-8W-M12BK/20G/C

Base Product: C-LA

  • Available in:
  • EMEA

Fiber indoor/outdoor cable, LightSCOPE® Indoor/Outdoor, Single Jacket/Single Armor, Low Smoke Zero Halogen (LSZH), Singlemode G.652.D and G.657.A1, 144 fiber, Gel Filled , Stranded Loose Tube, Feet jacket marking, Black jacket color, Cca flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE OS2 SM 144 FIBER EN50575 CLASS C [SERIAL NUMBER] [MM/YY] [METRE MARK]
Subunit, quantity 12
Fibers per Subunit, quantity 12
Total Fiber Count 144

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 16.1 mm | 0.634 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 200 mm | 7.874 in
Minimum Bend Radius, unloaded 133 mm | 5.236 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 44 N/mm | 251.246 lb/in
Compression Test Method IEC 60794-1 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 10 N-m | 88.507 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7
Vertical Rise, maximum 432 m | 1417.323 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | OS2

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards EN 187105 | IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 309.2 kg/km | 207.773 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE OS2 SM 144 FIBER EN50575 CLASS C [SERIAL NUMBER] [MM/YY] [METRE MARK]
Subunit, quantity 12
Fibers per Subunit, quantity 12
Total Fiber Count 144

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 16.1 mm | 0.634 in

Mechanical Specifications

Minimum Bend Radius, loaded 200 mm | 7.874 in
Minimum Bend Radius, unloaded 133 mm | 5.236 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 44 N/mm | 251.246 lb/in
Compression Test Method IEC 60794-1 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 10 N-m | 88.507 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7
Vertical Rise, maximum 432 m | 1417.323 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | OS2

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards EN 187105 | IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 309.2 kg/km | 207.773 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Declaration of Performance

Product Specification

Declaration of Performance

Product Specification