SSC-760237600
Middle of Pole Micro Concealment Enclosure for up Low, Mid, and High Power Samsung, Ericsson, and Nokia Radios
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760237600 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Equipment Type | Enclosure Color | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
SSC-760237600E1x Ericsson
SSC-760237600E2x Ericsson 4490/4890
SSC-760237600S1x Samsung
SSC-760237600N3x Nokia
Includes Standard Mounting kit for through bolt, clamp, and banding
Available After Market KIts, ordered separate:
-860649584S-xx 5" Standoff for wood poles
-860649584ST-xx Standoff for Round Tapered Poles
SSC-760237600E2x Ericsson 4490/4890
SSC-760237600S1x Samsung
SSC-760237600N3x Nokia
Includes Standard Mounting kit for through bolt, clamp, and banding
Available After Market KIts, ordered separate:
-860649584S-xx 5" Standoff for wood poles
-860649584ST-xx Standoff for Round Tapered Poles
- Intended to be used with high powered remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
- Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Specifications
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | CCI PSU-1200W-48-N | DELTA 1.0 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4426 | 4435 | 4449 | 4455 | 4490 | 4890 | 8843 | Diplexer | PSU-AC-08 | Power Distribution |
Radio Compatibility, Nokia | AHBCA | AHFIA | AHFIB | AHFIC | AHLBA | CCI | Diplexer | Power Distribution |
Radio Compatibility Samsung | Diplexer | Power Distribution | RF4402D-D1A | RFV01U-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 1117.6 mm | 44 in |
Width | 533.4 mm | 21 in |
Depth | 508 mm | 20 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.303 m³ | 10.7 ft³ |
Weight (loaded) | 136.078 kg | 300 lb |
Weight (unloaded) | 49.895 kg | 110 lb |
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | CCI PSU-1200W-48-N | DELTA 1.0 | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4426 | 4435 | 4449 | 4455 | 4490 | 4890 | 8843 | Diplexer | PSU-AC-08 | Power Distribution |
Radio Compatibility, Nokia | AHBCA | AHFIA | AHFIB | AHFIC | AHLBA | CCI | Diplexer | Power Distribution |
Radio Compatibility Samsung | Diplexer | Power Distribution | RF4402D-D1A | RFV01U-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 1117.6 mm | 44 in |
Width | 533.4 mm | 21 in |
Depth | 508 mm | 20 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.303 m³ | 10.7 ft³ |
Weight (loaded) | 136.078 kg | 300 lb |
Weight (unloaded) | 49.895 kg | 110 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse