SSC-760235296 | WOOD POLE BRACKET FOR NOKIA RADIOS, SHROUDED
Wood Pole Bracket for Nokia Dual Band and Tri Band Radios -Shrouded
Features and Benefits
Power support units located outside shroud.
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown |
Color Options | Brown (RAL 8014) |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Radio Compatibility, Nokia | AHFB | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB |
Radios Included | None |
Dimensions
Height | 894.080 mm | 35.2 in |
Width | 563.880 mm | 22.2 in |
Depth | 462.280 mm | 18.2 in |
Material Specifications
Finish | Powder coated |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 38.555 kg | 85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown |
Color Options | Brown (RAL 8014) |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Radio Compatibility, Nokia | AHFB | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB |
Radios Included | None |
Dimensions
Height | 894.080 mm | 35.2 in |
Width | 563.880 mm | 22.2 in |
Depth | 462.280 mm | 18.2 in |
Material Specifications
Finish | Powder coated |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 38.555 kg | 85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse