NOVUX™ Specialty Range Closure 10, splice only, no adapters, no splitters, Stranded (4F) splice holder, Ribbon (12F) splice holder, TelSplice connector, black, 2x CR cable retention clip
Looking for Build America Buy America (BABA) products?
Features and Benefits
- Modern drop solution offering providers the agility and flexibility to use it in last-mile fiber network applications, both above and below ground
- Protected from harsh conditions by CommScope’s Octopus gel sealing technology
- Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
- Identification plate for either QR code or customer logo
- QR code and CommScope cTrak® app for one-click access to all product information
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SRC10 |
General Specifications
Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Compressed gel |
Cable Termination Attachments, quantity | 2 |
Closure Sealing Type | Hinged with latch |
Closure Style | In-line |
Color | Black |
Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
Network Area Type | Drop |
Port, quantity | 2 |
Splice Tray Included, quantity | 1 |
Splicing Capacity, Mass Fusion, maximum | 12 |
Splicing Capacity, maximum | 4 |
Splicing Capacity, Single Fusion, maximum | 4 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Dimensions
Width | 76 mm | 2.992 in |
Depth | 26 mm | 1.024 in |
Length | 210 mm | 8.268 in |
Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) mm |
Material Specifications
Material Type | Impact-resistant polymer |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Above ground | Below ground | Direct burial |
Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.157 kg | 0.346 lb |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SRC10 |
General Specifications
Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Compressed gel |
Cable Termination Attachments, quantity | 2 |
Closure Sealing Type | Hinged with latch |
Closure Style | In-line |
Color | Black |
Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
Network Area Type | Drop |
Port, quantity | 2 |
Splice Tray Included, quantity | 1 |
Splicing Capacity, Mass Fusion, maximum | 12 |
Splicing Capacity, maximum | 4 |
Splicing Capacity, Single Fusion, maximum | 4 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Dimensions
Width | 76 mm | 2.992 in |
Depth | 26 mm | 1.024 in |
Length | 210 mm | 8.268 in |
Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) mm |
Material Specifications
Material Type | Impact-resistant polymer |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Above ground | Below ground | Direct burial |
Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.157 kg | 0.346 lb |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse