NOVUX™ Specialty Range Closure 10, splice only, no adapters, no splitters, 4 splices, ANT splice protectors, black, 2x CR cable retention clip (Round cable : Range 4 to 6.2 mm & Flat cable : Range 3 x 5 to 4 x 8 mm)
Features and Benefits
- Modern drop solution offering providers the agility and flexibility to use it in last-mile fiber network applications, both above and below ground
- Protected from harsh conditions by CommScope’s Octopus gel sealing technology
- Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
- Identification plate for either QR code or customer logo
- QR code and CommScope cTrak® app for one-click access to all product information
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SRC10 |
General Specifications
Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Compressed gel |
Cable Termination Attachments, quantity | 2 |
Closure Sealing Type | Hinged with latch |
Closure Style | In-line |
Color | Black |
Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
Network Area Type | Drop |
Port, quantity | 2 |
Splice Tray Included, quantity | 1 |
Splicing Capacity, Mass Fusion, maximum | 12 |
Splicing Capacity, maximum | 4 |
Splicing Capacity, Single Fusion, maximum | 4 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Dimensions
Width | 76 mm | 2.992 in |
Depth | 26 mm | 1.024 in |
Length | 210 mm | 8.268 in |
Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) mm |
Material Specifications
Material Type | Impact-resistant polymer |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Above ground | Below ground | Direct burial |
Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.157 kg | 0.346 lb |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SRC10 |
General Specifications
Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Compressed gel |
Cable Termination Attachments, quantity | 2 |
Closure Sealing Type | Hinged with latch |
Closure Style | In-line |
Color | Black |
Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
Network Area Type | Drop |
Port, quantity | 2 |
Splice Tray Included, quantity | 1 |
Splicing Capacity, Mass Fusion, maximum | 12 |
Splicing Capacity, maximum | 4 |
Splicing Capacity, Single Fusion, maximum | 4 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Dimensions
Width | 76 mm | 2.992 in |
Depth | 26 mm | 1.024 in |
Length | 210 mm | 8.268 in |
Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) mm |
Material Specifications
Material Type | Impact-resistant polymer |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Above ground | Below ground | Direct burial |
Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 0.157 kg | 0.346 lb |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse