GigaSHIELD™ X10D
New enterprise challenges, a better shielded solution
The rise of the hyperconnected, AI-enabled enterprise is reshaping the network. As Industry 4.0/5.0 devices and systems are deployed across buildings and campuses, and as network noise increases, the network’s copper-heavy access layer must provide more of everything—especially when it comes to shielded twisted-pair applications.
The request? "More of what matters."
For over 40 years, SYSTIMAX® customers and partners have informed and inspired our endless innovation.
We asked them what they needed in their Category 6A shielded solution. They answered: “More of what matters most.”
More streamlined processes to accelerate deployment, change management and scaling
More design flexibility to quickly modify and reconfigure chanels - indoors and out
More automated network intelligence to drive faster, more accurate decision making
More manageable jumpers that are thinner and easier to handle and connect
More end-to-end thinking that transforms individual components into a unified platform
More sustainability, from eco-friendly/installer-friendly packaging to energy savings
End-to-end performance
The GigaSHIELD X10D portfolio is an end-to-end solution with all the high-performance components needed to design and support virtually any shielded Cat 6A application.
Reduce deployment time
The GigaSHIELD X10D portfolio integrates with SYSTIMAX InstaPATCH® preterminated connectivity solution to reduce installation time to a fraction of the time needed for field-terminated solutions.
GigaSHIELD X10D Cat 6A cable
- Optimized EMI/RFI rejection
- F/UTP, F/FTP and S/FTP options
- Indoor and outdoor cables
Shielded MiNo Cat 6A jumpers
- Reduced Diameter, 28 AWG F/UTP cords
- Nominal cable diameter (DOJ): 0.190” (4.83 mm)
- Operating Temps: -10 °C to + 75°C
- Dual Rated CM/LSZH (Low Smoke Zero Halogen)
- PoE: Supports IEEE 802.3af, 802.3at, and 802.3bt requirements
Shielded patch panels
- Includes 24 or 48 latched MGS600S RJ45 jacks
- Supports SYSTIMAX shielded InstaPATCH preterminated assemblies
- SYSTIMAX 360 design
- imVision-ready
- Eco-friendly packaging
MGS600S jacks
- Modular keystone RJ45
- Compact M-Series footprint
- Indoor and outdoor options
- Matching faceplates/outlet boxes
- Uses universal termination tool
- Color coded
Integratable intelligence
The GigaSHIELD X10D platform integrates with SYSTIMAX imVision® and VisiPORT™ intelligence solutions, giving you the insight to monitor, troubleshoot and optimize your network in real time.
imVision®
-
The gold standard for automated infrastructure management
-
Provides real-time intelligence and device discovery
-
Monitors and documents the entire cabling infrastructure
-
Tracks the location of all connected network devices
-
Optimize network capacity, availability and efficiency
-
Data-based change management and planning
VisiPORT™
-
Standalone, easy-to-deploy port monitoring solution
-
Intelligent panels and port sensors
-
Automatically detects and monitors all copper and fiber ports
-
Provides real-time port status and capacity
-
Alerts users to insufficient capacity, unauthorized patching, device availability and more.
SYSTIMAX Assurance™
Network complexity, accelerating changes and a shortage of skilled personnel are redefining the requirements of customer support.
The SYSTIMAX Assurance program delivers 360 degrees of support and performance, from inception to operation. In scope and resources, SYSTIMAX Assurance is unlike anything in the industry, yet the goal is so simple: Provide complete peace of mind. Here’s how we do it.
25-YEAR EXTENDED PRODUCT WARRANTY
25-YEAR APPLICATIONS ASSURANCE
24/7 ONLINE TECHNICAL ASSISTANCE
ONLINE PRODUCT PERFORMANCE TESTING CERTIFICATES (WEBTRAK®)
Training for technical staff
Monthly newsletters and webinars
Assistance with designs and BOMs
Innovative self-service engineering tools
Management and design software trials
Onsite installation walkthroughs
Training for technical staff
and more...
SUSTAINABILITY
Responsible packaging minimizes environmental impact
Recycled installer-friendly material replaces single-use plastics
Minimal impact on energy consumption or natural resources.
Part of the SYSTIMAX 2.0 family of solutions
The GigaSHIELD X10D shielded 6A platform reflects the vision and promise of SYSTIMAX 2.0. Built on four decades of standards-defining performance, SYSTIMAX 2.0 features an expanded portfolio of future-ready solutions and a bold new commitment to customer support. Limitless potential powered by endless innovation.
Contact your SYSTIMAX representative to find out more